IESNA:LM-63-2002
[TEST]P1449852
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T2_120W_4000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T2 distribution, 120W 4000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]19667
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 116.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5792 5829 5878.6 5917.7 5962.3 5999.3 6031.2 6062.4 6089.3 6122.5
6154.2 6191.4 6230.7 6265.5 6310.5 6355.8 6393.1 6431.4 6478.4 6520.8
6559.5 6603.6 6648.5 6694.6 6738.9 6775.4 6810.6 6854.6 6888.5 6930.4
6952.5 6984.4 7003.7 7024.9 7032.5 7028.1 7005.8 6981.8 6940.7 6891.3
6837.3 6777.4 6694.6 6588.6 6475.3 6351.4 6218.5 6058.1 5884.7 5699.1
5497 5275.5 5041.6 4788.7 4527.1 4249.5 3951.8 3614.9 3210.3 2755.3
2284 1840.1 1396.6 953.1 617.9 406.1 312.6 283.6 263.6 244
224.8 206.8 192.4 178.1 163.8 149.1 136.7 127.4 121.3 116.4
110 102.6 93.8 77.5 61.3 44 30.7 21 11.2 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5825.5 5869.2 5913.1 5949.4 5987 6016.1 6042.5 6069.9 6100.7
6124.5 6162.5 6198 6230.1 6268.6 6311.2 6347.5 6386.4 6418.1 6459.8
6489.8 6529.8 6563.4 6608.9 6647.4 6683.2 6719.9 6753.4 6784.2 6822.9
6858.3 6881.2 6908.8 6923 6938.7 6942 6939.2 6916.9 6887.4 6851.5
6801.7 6745.7 6677.1 6597.5 6498.5 6392.9 6269.6 6134.1 5981.8 5808.7
5611.9 5416.3 5191.2 4956.8 4704.1 4435.7 4152 3844.5 3508.9 3111.1
2653.2 2180.9 1738.4 1296 853.7 533.1 351.2 275.6 250.6 230.7
211.9 195.8 179.9 163.9 149.9 134.7 121 110.3 101.3 95.7
90.9 84.9 78.2 68 55.6 41.3 31.2 21.3 11.4 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5827.7 5858.9 5894.6 5929.1 5959 5987.9 6003.8 6029.6 6045.4
6072.3 6089.1 6114 6140.7 6168.7 6195.1 6231.2 6255.7 6282.8 6312.9
6333.7 6365.2 6382.4 6404.9 6429 6455 6479.3 6512.7 6529.1 6553.6
6567.6 6594.9 6609.1 6632.3 6649.3 6666.8 6666.6 6677.3 6669.7 6651.7
6636 6603.2 6564.3 6511 6450 6385.7 6303.1 6220.2 6110.1 5990.1
5858.5 5709.2 5544.6 5355.5 5141.3 4913.8 4669.6 4400.5 4116.4 3810.6
3478.5 3112.6 2673.1 2215.1 1758.2 1301.2 844.2 516 326.7 255.6
230.1 211.3 192.5 173.7 154.9 137.2 117.1 101.8 89.1 80
72.9 67.3 62.1 56.7 48 36.1 26.3 18 9.7 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5813.5 5842.5 5868.8 5896.3 5920.1 5940.7 5954.2 5964.9 5983.5
5991.8 6000.6 6015.2 6020.5 6031.8 6044.3 6054.1 6073.4 6088.2 6103.7
6113.1 6121.2 6130.6 6132.4 6138.1 6134.6 6131.7 6136.7 6126.5 6128.7
6123 6129.3 6125.8 6122.1 6121.4 6118.4 6107.7 6110.3 6114.7 6113.4
6116.2 6116.2 6112.7 6109.6 6104 6087.6 6067 6034.2 6002.1 5946.6
5888.9 5826.8 5757.5 5667 5561.9 5437.3 5303.1 5148.5 4961 4751.6
4508.3 4235.9 3915.1 3570.4 3211.7 2791.5 2324.4 1844.7 1364.8 884.9
515.6 304.3 220.7 195.8 172 148.2 132 119.4 105.1 87.2
71 60.3 52.6 45.9 39.9 34 25.3 17.4 9.5 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5802.8 5822.6 5842.1 5851.7 5864 5875.8 5880.8 5888.9 5886.9
5891.9 5884.7 5886 5883.8 5879.7 5868.8 5869.9 5867.2 5863.5 5854.1
5853.9 5838.4 5823.5 5806.5 5792.3 5770.6 5741.8 5719 5686.7 5650.2
5618.7 5581.5 5540.4 5501.3 5462.6 5424.4 5384.6 5345.9 5314 5279.5
5247.5 5217.6 5187.7 5163.4 5139.3 5118.1 5098.9 5086.7 5067.9 5054.8
5045.8 5034.9 5029.8 5017.4 5002.1 4990.5 4970.4 4940.2 4892.3 4838.8
4767.3 4690.4 4594.4 4481.6 4346.5 4189.6 4001.6 3770.4 3484.4 3163.6
2755 2216 1640.6 1064.6 488.5 271 228.4 188.3 148.3 134.4
134.3 124.8 106.8 88.5 60.8 35.8 23 15.6 8.2 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5798.2 5803.4 5804.9 5806.5 5808.7 5802.1 5800.6 5796.2 5785.5
5769.5 5761.2 5747.9 5729.3 5710.1 5686.7 5672.3 5652.4 5630.1 5602.5
5582.9 5562.5 5538.3 5503.7 5473.6 5424.8 5378.5 5335.4 5281.9 5230.7
5166.9 5105 5042.5 4972.1 4900.7 4831.8 4753.3 4675.7 4602.9 4525.1
4445.1 4372.3 4296.1 4224.1 4156.2 4090.6 4028.3 3962.3 3887.7 3809.3
3724.2 3637 3545.7 3439 3347 3252.5 3160.5 3071.8 2983.5 2896.2
2809 2728.1 2658 2595.2 2543.9 2508.7 2492.3 2483.3 2478.7 2470.9
2469.1 2482 2484.4 2426.1 2256.9 2040.5 1807.9 1575.1 1342.3 1024.1
773.9 541.1 352.1 207.4 154.9 102.8 50.7 27.8 18.5 9.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5793.1 5787.9 5781.3 5769.7 5763 5738.5 5726.5 5709.2 5687.1
5665.7 5645.4 5612.4 5582.9 5555.1 5523 5491.7 5461.5 5435.3 5407.3
5386.8 5375.6 5363.4 5350.1 5330 5303.7 5259.6 5206.2 5133 5056.5
4961.2 4872 4783.9 4697.2 4620.4 4536.9 4452.3 4365.6 4279 4189.2
4099.1 4009.1 3920.7 3821.7 3720.1 3619.8 3523.8 3416.5 3314.8 3207.3
3102.6 2995 2883.8 2777.5 2672.4 2558.1 2446 2334.9 2219.5 2104.7
1985.7 1872.1 1765.9 1651.6 1539.1 1431.6 1325.3 1223.8 1121.4 1022.9
926.9 834.2 750.3 667 587.3 512.3 437.3 362.7 300.2 244
193.5 151.3 114.9 83.2 63.6 44.1 24.7 14.1 6.4 2.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5782.2 5768 5752.3 5735.4 5718.4 5690.6 5673.8 5659.4 5645.8
5653.2 5670.1 5687.3 5699.1 5706.6 5683 5641.7 5576.7 5487.8 5407.1
5338.7 5286.7 5235.3 5183.7 5137.6 5091.3 5028.1 4974.8 4911.8 4850.4
4787.2 4724 4654.3 4586.3 4515.7 4445.3 4375 4302.6 4230.9 4163.8
4096.7 4029.6 3952.2 3874.8 3798.6 3715.7 3634.6 3553.1 3464.3 3367.9
3263 3161.4 3074.6 2992.4 2891.6 2788.5 2693.4 2599.2 2500.8 2394.4
2285.5 2176.5 2074.3 1965.4 1864.1 1764 1664.2 1564.3 1467.9 1373.8
1283.6 1192.5 1103.1 1011.1 921.8 838.1 754.7 676.1 581.3 506.9
432.5 358.3 300.8 246.5 193.4 146.2 101.9 69 36.1 4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5772.6 5751.6 5729.1 5709 5693.9 5699.6 5733.5 5778.3 5820.2
5818.3 5793.4 5712.7 5634.4 5573.5 5528.6 5494.3 5453.9 5423.3 5391.4
5352.2 5307.7 5263.3 5225.9 5184.2 5142.8 5092.6 5047.5 5003.6 4963.2
4915.7 4864.2 4820.4 4767.1 4722.1 4665.7 4616.9 4566.9 4520.5 4470.9
4422.2 4370.8 4312.9 4244.7 4196.4 4148.1 4099.8 4046.4 3983.3 3921
3872.2 3819.5 3755.1 3685.3 3612.8 3533 3466.7 3390.5 3317.9 3239
3158.1 3075.7 2998.3 2925.7 2848.8 2769.9 2685.1 2601.8 2503.7 2406.8
2314.1 2209.4 2042.3 1885.2 1781.2 1694 1598.2 1503.1 1415.3 1321.9
1230.4 1143.1 1048.5 954.5 824.9 664.2 531.5 398.9 266.2 133.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5765.4 5743.5 5713.6 5707 5734.8 5802.8 5856.1 5861.8 5816.5
5722.3 5654.8 5620.7 5590.1 5564.3 5542.6 5519 5494.3 5463.5 5440.8
5412.8 5382.4 5355.7 5328.4 5303.3 5276 5242.1 5215 5191.8 5162.1
5136.3 5113.3 5088.9 5065.9 5043.8 5017.2 5001.4 4971.9 4940.2 4900.2
4872.5 4863.5 4848.2 4816.7 4781.7 4745.2 4734.1 4717.5 4693.7 4663.5
4630.3 4588.1 4550.7 4515.9 4474.6 4427.9 4373.6 4318.1 4261.5 4204.5
4147.2 4089.7 4011.2 3925.8 3828.7 3729.5 3596.4 3382.4 3117.2 2911.5
2782.1 2656.7 2519 2376.2 2241.6 2114.3 1990.3 1874.9 1763.6 1656.9
1518.6 1373.8 1226.1 1113.4 1011.3 808 604.7 401.4 198.1 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5759.7 5733.2 5705.7 5729.7 5804.7 5868.8 5877.3 5802.3 5715.1
5675.1 5646 5625 5610.4 5600.6 5575.2 5559.2 5545.5 5531.7 5509.4
5487.1 5475.1 5461.5 5439.2 5426.3 5420.7 5410.2 5397.1 5393.6 5390.9
5380.4 5379.6 5373.9 5377.4 5375.9 5370.6 5346.8 5344.6 5346.3 5357.9
5370.8 5365.8 5363.6 5363 5366.5 5366.2 5353.3 5324.3 5290.2 5251.7
5207.1 5158.8 5112.9 5060.2 5003.4 4941.5 4874 4799.7 4714.2 4613.2
4500.9 4365.3 4161.8 3958.6 3750.9 3398.5 3142.6 2992.4 2866.9 2743.4
2624.8 2515.5 2400.5 2278.7 2142.1 1999 1826.7 1628.1 1448.6 1282.4
1153.4 1020.9 727.7 434.5 146.6 84.4 23.2 11.4 3.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5754.2 5719.9 5703.3 5757.3 5843.8 5884.9 5851.7 5749.2 5693
5668.1 5646.9 5642.7 5630.1 5616.3 5602.5 5592.7 5583.3 5567.8 5552
5549 5544.2 5538.3 5538.9 5533.9 5531.1 5538.3 5536.1 5540.7 5552.9
5555.3 5578.5 5587.2 5592.3 5591.6 5592.7 5615 5643.6 5664.2 5673.3
5677.9 5686 5693.9 5702.4 5690.2 5667 5632.5 5597.1 5557.7 5510.9
5460.9 5405.1 5350.3 5276 5196.6 5105.9 5002.3 4883.8 4751.4 4609.1
4452.8 4170.1 3887.7 3605.3 3317.7 3163.8 3047.7 2931.4 2796.3 2649.5
2496 2322.2 2145.6 1976.8 1799.1 1623.9 1435.9 1244.8 1070.5 882.3
637.2 392.2 152.3 111.4 70.5 30.1 18.4 8.8 3.3 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5753.8 5723 5710.1 5756 5848.2 5886 5840.6 5738.3 5693
5666.4 5649.1 5644.1 5635.8 5621.1 5606.9 5602.3 5591.4 5576.1 5570.4
5566 5560.1 5558.8 5564.5 5564.5 5566.7 5570.4 5574.3 5585.3 5596
5608 5627 5642.7 5646.9 5643.4 5663.9 5691.3 5726.2 5748.1 5751.6
5757.1 5766.2 5777.2 5775.9 5756.6 5731.7 5695.6 5662.6 5613.2 5566.9
5514.7 5454.8 5392 5305.5 5217.2 5117.5 5000.3 4876.4 4728.2 4575.2
4338.7 4102.2 3865 3496.9 3280.3 3154.4 3036.8 2905.6 2753.5 2583.7
2414.9 2223.9 2050.6 1888.7 1708.5 1524.9 1318 1120.4 930.5 700.3
470.1 241.6 79.1 62.4 45.7 29 17.2 8.5 3.3 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5758.4 5721 5700.7 5737.8 5821.1 5884.5 5857.6 5757.7 5693.7
5664.8 5643.2 5628.5 5621.5 5598.2 5584.8 5577.4 5564.9 5544.8 5535
5519.9 5511.8 5506.1 5500.2 5498 5495.9 5487.8 5490 5490 5492.4
5501.1 5504.4 5519.9 5522.1 5518.4 5512.7 5517.3 5540 5563.6 5579.1
5576.1 5574.1 5592.5 5596 5595.1 5576.3 5544.4 5506.1 5468.8 5422.4
5380.4 5330.8 5273.6 5211 5145.9 5059.6 4966.2 4856.7 4734.3 4602.3
4456.9 4208.8 3961 3712.2 3372.5 3170.8 3036.8 2928.4 2813.6 2680.9
2548.5 2394.6 2233.9 2061.4 1883.6 1704 1530.8 1351.4 1189.9 1021.7
840.3 553 267.1 188.4 109.7 31.6 19.9 9.2 3.4 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5754.4 5724.9 5702 5707.9 5772.6 5834.7 5863.7 5825.7 5726
5663.7 5634.2 5603.6 5586.4 5572.4 5553.6 5526.5 5509.8 5486.9 5470.9
5444.3 5421.3 5402.7 5388.3 5362.1 5351.4 5334.3 5323.8 5306.6 5287.3
5275.1 5270.5 5256.1 5252.4 5246.5 5237.1 5218.5 5193.1 5187.4 5183.7
5175 5166.5 5153.1 5152.5 5152.2 5146.6 5138 5119.9 5095.8 5063.3
5026.3 4974.3 4930.6 4877 4825 4766.2 4708.5 4637 4570.8 4489.1
4404.2 4299.3 4162.1 4024.8 3884.7 3613.4 3285.3 3055.1 2904.1 2758.3
2621.5 2494.7 2387.8 2287.7 2185.1 2078.3 1959.9 1810.6 1629.1 1434.4
1256.6 1131.4 1032.3 725 417.6 110.6 61.3 12.1 3.5 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5763.2 5744.8 5710.3 5689.5 5699.6 5746.8 5804.3 5838.4 5828.8
5758.4 5675.3 5615.9 5581.3 5545.5 5512.9 5489.3 5456.1 5422.6 5386.3
5363.4 5333.5 5297.6 5262.4 5227.7 5198.8 5166 5133.2 5096.7 5066.6
5032.5 5000.3 4964.5 4922.7 4896.3 4856.9 4824.8 4793.1 4759.2 4716.8
4669.4 4632.5 4599.9 4575 4547.6 4498.9 4456.5 4418.5 4384.8 4343.5
4298.9 4247.7 4201 4164.2 4127.7 4091.2 4042.3 3988.5 3938 3889.9
3825.9 3759.4 3689.3 3602.5 3518.1 3420.8 3322 3207.7 3065.6 2850.8
2655.8 2538.2 2438.7 2321.1 2206.4 2090 1974.3 1854.6 1726.1 1601.9
1470.2 1326.9 1192.7 1043.2 928.6 820.3 513.2 209.9 103.9 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5769.7 5754.7 5735.4 5710.1 5686 5672 5677.5 5699.8 5740.7
5768.7 5773.2 5747.9 5685.2 5603.8 5533.5 5479.5 5441 5396.2 5355.3
5315.7 5276.8 5229 5171.3 5123.2 5081.4 5027.9 4972.6 4916.2 4869.8
4812.8 4762.7 4704.6 4649.1 4592.9 4539.6 4482.3 4425 4364.7 4301.3
4243.4 4187.2 4131 4074.6 4001.2 3921.8 3843.8 3768.8 3710 3638.3
3564.2 3492.1 3421.7 3358.3 3283.1 3203.6 3111.5 3023 2930.6 2844.2
2756.1 2671.5 2581.3 2486 2398.7 2308 2213.6 2119.4 2022.8 1922.3
1826.4 1729.2 1635.4 1533.5 1385.9 1265.1 1176.1 1090.5 1000.9 917.1
838.3 757.5 677.7 595.2 504.8 414.3 324.2 241.8 160.9 79.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5777.2 5768.9 5751.2 5736.1 5719.9 5699.6 5678.6 5655 5626.4
5608.6 5592.3 5582.9 5589 5603.2 5601.9 5606.5 5583.9 5544.8 5490
5416.3 5333.5 5251.3 5181.5 5119.9 5059.1 5001 4939.3 4885.6 4825.9
4757.3 4684.9 4618.9 4541.3 4474 4400.3 4323.2 4243.2 4168.8 4094.5
4020.2 3928.6 3839.4 3745.9 3655.8 3565.3 3475.3 3386.1 3294.5 3201.8
3106.1 3008.8 2902.6 2794.6 2686.6 2590.2 2487.9 2379.3 2270.7 2165.6
2061.7 1958.3 1851.1 1739.1 1627.9 1517 1409.9 1305.3 1202 1101.2
1004.1 914.7 831.4 745.5 667.2 592 526.6 461.2 396 341.1
280 227.3 185 145 110.8 80.7 58.4 36.1 13.9 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5794 5789 5780.9 5777.2 5764.9 5751.2 5740.7 5727.1 5704.2
5686.9 5666.1 5635.5 5607.3 5584.4 5560.1 5520.6 5490.8 5453.9 5425
5382.4 5348.5 5311.8 5280.8 5248.6 5230.3 5212.8 5187.4 5162.3 5126.9
5070.1 5006 4926.4 4830.1 4727.1 4622.4 4515.9 4425 4328.6 4237.3
4141.3 4052.3 3959.4 3861.1 3762.7 3663.3 3563.4 3457.8 3357.5 3247.5
3138.6 3034.2 2926 2818.4 2706.1 2592.2 2476.8 2360.9 2245.1 2131.7
2021 1910.9 1800.7 1687.3 1573.3 1467.2 1362.5 1258 1146.4 1038.4
934.2 830.9 735.4 644.1 563 483.6 411.5 351.7 301.6 259.2
215.9 176 136.1 96.2 69 47.9 31 21.1 11.3 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5803.2 5813 5811.5 5824 5821.1 5820.2 5821.1 5822.4 5809.5
5804.9 5788.5 5780.9 5766.7 5754.7 5736.5 5719.9 5700.7 5691.1 5673.1
5653.7 5639.2 5612.4 5585.9 5549.4 5510.3 5473.6 5424.6 5374.3 5321.6
5263.3 5201.6 5145.9 5082.5 5019.6 4953.8 4888.4 4823.3 4761.2 4696.3
4626.5 4558.1 4490.2 4425 4352.2 4279.7 4213.6 4143.3 4079.2 4012.3
3943 3880.3 3815.2 3756.1 3704.8 3656 3618.2 3592.9 3561.6 3536.3
3504.6 3474 3461.1 3447.1 3440.5 3425.6 3416.9 3410.6 3372.3 3288.8
3143.2 2931.6 2733.6 2572.5 2315 2018.1 1604.9 1187.7 770.4 430.5
232.7 189.1 147.4 105.8 102.3 88.9 65.7 39 25.9 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5809.1 5826.4 5842.5 5860 5879 5892.4 5902 5909.2 5911.6
5917.5 5914.7 5914.4 5913.8 5914.4 5920.1 5924.7 5922.5 5922.5 5919
5916.9 5917.5 5905.3 5897.2 5880.3 5862.4 5842.5 5828.3 5796.8 5774.6
5743.1 5717.1 5693.2 5659.4 5630.5 5601 5583.7 5551.4 5535.6 5512
5490.4 5465.7 5452.8 5444.9 5441 5436 5426.6 5416.5 5411.3 5403.2
5391.6 5378.5 5363.4 5337.4 5298.9 5253.4 5184.6 5117.9 5036.2 4940
4832 4699.6 4552.9 4367.5 4160.1 3912.2 3620.2 3288.8 2880.5 2406
1857.4 1306.6 755.8 413.2 245.2 209.2 175.6 141.9 129.7 123.6
113 92.2 73.1 52.9 37 28.8 22.6 15.1 7.5 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5816.7 5845.4 5877.9 5903.3 5928.9 5948.1 5968.9 5982.9 5997.7
6014.1 6021.1 6036.9 6051.7 6066.1 6086.9 6103.3 6124.1 6145.7 6164.7
6169.5 6184.4 6194.2 6206.7 6217 6221.3 6228.6 6233.8 6237.5 6245.4
6257 6262.4 6258.1 6270.5 6264.6 6273.4 6277.7 6286.9 6287.1 6289.3
6284.3 6290.8 6277.1 6266.1 6241 6210 6168.4 6117.1 6053.5 5992.5
5917.7 5831.8 5720.1 5601.9 5460.4 5304.4 5130.6 4922.3 4699.3 4438.8
4154.8 3844.2 3503.5 3132.5 2722.7 2259.5 1792 1324.5 857 515.2
314.5 234.1 208.5 188.4 168.5 148.5 127.2 109.1 92.1 76.8
65.4 58 51.6 46 40.6 33.6 23.2 14.3 5.6 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5825.9 5862.4 5893.9 5933.5 5963.8 5990.5 6016.3 6042.3 6064.6
6085.2 6109.9 6136.3 6170 6199.5 6233.8 6265.7 6292.4 6321.9 6352.1
6383.3 6415.9 6441 6464.6 6500.9 6525.8 6558.2 6587.9 6613.3 6629.4
6664.2 6686.7 6707.9 6728.2 6733.7 6752.7 6759.9 6750.1 6744.6 6723.9
6692.2 6646.3 6598.2 6537.4 6469 6391 6298.7 6183.5 6064.6 5922.1
5766.7 5594.4 5404.1 5206.7 4976.5 4730.8 4467 4186.1 3881.4 3562.5
3194.8 2779.1 2306.9 1851.6 1396.3 941 593.5 367.5 270.2 238.6
218.2 201 182.9 164.9 150.8 134.2 116.1 101 90.3 82
75.8 70.6 65 58.4 47 36.9 24 16.5 9 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5830.1 5868.1 5910.5 5950.1 5985.9 6019.4 6055.4 6083.6 6107.2
6133.5 6169.8 6211.3 6246.9 6292.2 6326 6366.9 6397.5 6441.7 6480.8
6518 6553.6 6601.7 6642.1 6682.1 6728.5 6761.2 6789.9 6830.8 6869.4
6899.6 6925.4 6947.9 6963.2 6971.1 6972.6 6963.2 6942.9 6913.8 6864.6
6810.9 6755.8 6677.5 6597.3 6493.9 6371.1 6240.8 6100 5935.2 5747.9
5555.1 5351.2 5121.9 4874.2 4619.8 4348.1 4050.4 3738 3373 2943.5
2478.5 1990.1 1544.5 1099.4 729.5 459.2 324.3 275.7 254 235.1
216.4 200.3 184.2 168.1 154.1 139.3 126 115.7 108.2 102.7
97.5 91 83.5 71.4 58 42.9 31 21.1 11.3 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5792 5829 5878.6 5917.7 5962.3 5999.3 6031.2 6062.4 6089.3 6122.5
6154.2 6191.4 6230.7 6265.5 6310.5 6355.8 6393.1 6431.4 6478.4 6520.8
6559.5 6603.6 6648.5 6694.6 6738.9 6775.4 6810.6 6854.6 6888.5 6930.4
6952.5 6984.4 7003.7 7024.9 7032.5 7028.1 7005.8 6981.8 6940.7 6891.3
6837.3 6777.4 6694.6 6588.6 6475.3 6351.4 6218.5 6058.1 5884.7 5699.1
5497 5275.5 5041.6 4788.7 4527.1 4249.5 3951.8 3614.9 3210.3 2755.3
2284 1840.1 1396.6 953.1 617.9 406.1 312.6 283.6 263.6 244
224.8 206.8 192.4 178.1 163.8 149.1 136.7 127.4 121.3 116.4
110 102.6 93.8 77.5 61.3 44 30.7 21 11.2 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
